For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
DGM - Rotary fitting (screw-in connector), straight, ball bearing
Bill of material
DGM NW 13 HS
DES
Identifier
DGM NW 13 HS
SER
Series
Heavy
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
16 mm
G1
Thread G1
M 22 x 1.5
G2
Thread G2
M 24 x 1.5
D3
Diameter D3
27 mm
I
Length I
14 mm
L1
Length L1
60 mm
L2
Length L2
51.5 mm
S1
Width across flats S1
30 mm
S2
Width across flats S2
27 mm
S3
Width across flats S3
30 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D